The REC10K-RW series are high power density, wide input voltage range 10W DC/DC converters in an industry standard DIP24 case size. Despite their small size, the REC10K-RW converters are fully specified devices with output currents up to 2 amps, high efficiency, no minimum load, 4000VDC/1min isolation, tight regulation, and low ripple/noise figures. The outputs are also fully protected against short circuits, overcurrent, and overvoltage, and a ±10% trim range. These converters fit well in industrial applications where board space is at a premium.
Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Package Style | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 |
![]() |
REC10K-243.3SRW/H4
Focus
New
| 6.6 | Isolated | 9 - 36 | 2.97 to 3.63 | DIP24 |
| ||||||
2 |
![]() |
REC10K-483.3SRW/H4
Focus
New
| 6.6 | Isolated | 18 - 75 | 2.97 to 3.63 | DIP24 |
| ||||||
3 |
![]() |
REC10K-2405DRW/H4
Focus
New
| 10 | Isolated | 9 - 36 | ± 4.5 to ± 5.5 | DIP24 |
| ||||||
4 |
![]() |
REC10K-2405SRW/H4
Focus
New
| 10 | Isolated | 9 - 36 | 4.5 to 5.5 | DIP24 |
| ||||||
5 |
![]() |
REC10K-2409SRW/H4
Focus
New
| 10 | Isolated | 9 - 36 | 8.1 to 9.9 | DIP24 |
| ||||||
6 |
![]() |
REC10K-2412DRW/H4
Focus
New
| 10 | Isolated | 9 - 36 | ± 10.8 to ± 13.2 | DIP24 |
| ||||||
7 |
![]() |
REC10K-2412SRW/H4
Focus
New
| 10 | Isolated | 9 - 36 | 10.8 to 13.2 | DIP24 |
| ||||||
8 |
![]() |
REC10K-2415DRW/H4
Focus
New
| 10 | Isolated | 9 - 36 | ± 13.5 to ± 16.5 | DIP24 |
| ||||||
9 |
![]() |
REC10K-2415SRW/H4
Focus
New
| 10 | Isolated | 9 - 36 | 13.5 to 16.5 | DIP24 |
| ||||||
10 |
![]() |
REC10K-2424DRW/H4
Focus
New
| 10 | Isolated | 9 - 36 | 21.6 to 26.4 | DIP24 |
| ||||||
11 |
![]() |
REC10K-2424SRW/H4
Focus
New
| 10 | Isolated | 9 - 36 | 21.6 to 26.4 | DIP24 |
| ||||||
12 |
![]() |
REC10K-4805DRW/H4
Focus
New
| 10 | Isolated | 18 - 75 | ± 4.5 to ± 5.5 | DIP24 |
| ||||||
13 |
![]() |
REC10K-4805SRW/H4
Focus
New
| 10 | Isolated | 18 - 75 | 4.5 to 5.5 | DIP24 |
| ||||||
14 |
![]() |
REC10K-4809SRW/H4
Focus
New
| 10 | Isolated | 18 - 75 | 8.1 to 9.9 | DIP24 |
| ||||||
15 |
![]() |
REC10K-4812DRW/H4
Focus
New
| 10 | Isolated | 18 - 75 | ± 10.8 to ± 13.2 | DIP24 |
| ||||||
16 |
![]() |
REC10K-4812SRW/H4
Focus
New
| 10 | Isolated | 18 - 75 | 10.8 to 13.2 | DIP24 |
| ||||||
17 |
![]() |
REC10K-4815DRW/H4
Focus
New
| 10 | Isolated | 18 - 75 | ± 13.5 to ± 16.5 | DIP24 |
| ||||||
18 |
![]() |
REC10K-4815SRW/H4
Focus
New
| 10 | Isolated | 18 - 75 | 13.5 to 16.5 | DIP24 |
| ||||||
19 |
![]() |
REC10K-4824DRW/H4
Focus
New
| 10 | Isolated | 18 - 75 | 21.6 to 26.4 | DIP24 |
| ||||||
20 |
![]() |
REC10K-4824SRW/H4
Focus
New
| 10 | Isolated | 18 - 75 | 21.6 to 26.4 | DIP24 |
|
Attributes | REC10K-RW |
---|---|
AC/DC or DC/DC | DC/DC |
Isolation | Isolated |
Isolation (kV) | 4 |
Mounting Type | THT |
Package Style | DIP24 |
Length (mm) | 32.1 |
Width (mm) | 20.6 |
Height (mm) | 10.2 |
Certifications | CB, EN 62368-1, UL 62368-1 |
MIN Operating Temp (°C) | -40 |
Protections | OCP, OVP, SCP |
Trim Pin Output Voltage Adjustment | +/-10% |
Control Pin Function | Enabled |
Directives | REACH, RoHS 2+ (10/10) |
Packaging Type | Tube |
Warranty | 3 Years |
Regulation | Regulated |
Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
---|---|---|---|---|---|---|---|---|---|
1 |
![]() |
REC10K-243.3SRW/H4
Focus
New
| 6.6 | 3.3 | 9 - 36 | THT |
| ||
2 |
![]() |
REC10K-483.3SRW/H4
Focus
New
| 6.6 | 3.3 | 18 - 75 | THT |
| ||
3 |
![]() |
REC10K-2405DRW/H4
Focus
New
| 10 | 5 | 9 - 36 | THT |
| ||
4 |
![]() |
REC10K-2405SRW/H4
Focus
New
| 10 | 5 | 9 - 36 | THT |
| ||
5 |
![]() |
REC10K-2409SRW/H4
Focus
New
| 10 | 9 | 9 - 36 | THT |
| ||
6 |
![]() |
REC10K-2412DRW/H4
Focus
New
| 10 | 12 | 9 - 36 | THT |
| ||
7 |
![]() |
REC10K-2412SRW/H4
Focus
New
| 10 | 12 | 9 - 36 | THT |
| ||
8 |
![]() |
REC10K-2415DRW/H4
Focus
New
| 10 | 15 | 9 - 36 | THT |
| ||
9 |
![]() |
REC10K-2415SRW/H4
Focus
New
| 10 | 15 | 9 - 36 | THT |
| ||
10 |
![]() |
REC10K-2424DRW/H4
Focus
New
| 10 | 9 - 36 | THT |
| |||
11 |
![]() |
REC10K-2424SRW/H4
Focus
New
| 10 | 24 | 9 - 36 | THT |
| ||
12 |
![]() |
REC10K-4805DRW/H4
Focus
New
| 10 | 5 | 18 - 75 | THT |
| ||
13 |
![]() |
REC10K-4805SRW/H4
Focus
New
| 10 | 5 | 18 - 75 | THT |
| ||
14 |
![]() |
REC10K-4809SRW/H4
Focus
New
| 10 | 9 | 18 - 75 | THT |
| ||
15 |
![]() |
REC10K-4812DRW/H4
Focus
New
| 10 | 12 | 18 - 75 | THT |
| ||
16 |
![]() |
REC10K-4812SRW/H4
Focus
New
| 10 | 12 | 18 - 75 | THT |
| ||
17 |
![]() |
REC10K-4815DRW/H4
Focus
New
| 10 | 15 | 18 - 75 | THT |
| ||
18 |
![]() |
REC10K-4815SRW/H4
Focus
New
| 10 | 15 | 18 - 75 | THT |
| ||
19 |
![]() |
REC10K-4824DRW/H4
Focus
New
| 10 | 18 - 75 | THT |
| |||
20 |
![]() |
REC10K-4824SRW/H4
Focus
New
| 10 | 24 | 18 - 75 | THT |
|
Title | Type | Date |
---|---|---|
REC10K-RW.pdf | Datasheet | |
REC10K_Layout_EMI_Guidelines_Rev02.pdf | Mar 26, 2025 |
Title | Type | Date |
---|---|---|
Wide Input DC/DC Range Delivers 10W in DIP24 Package | Official Press Release | Sep 30, 2025 |